Publish your products
Sure-Lites APXRG Series
Sure-Lites APXRG Series
Sure-Lites APXRG Series
Sure-Lites APXRG Series

    Sure-Lites APXRG Series

    The new All-Pro APXRG LED exit series is a red / green selectable LED sign exit that solves the problem of having to stock multiple exit sign colors for distributors or determining which color is required in the field for contractors. The APXRG exit series are supplied with both red and green LEDs and red and green face inserts to provide deep letter colors and illumination uniformity. The series are pre-set to red letters and are easily changed to green letters in the field. Configurable single or double faces, snap-in/snap-out directional chevrons and universal surface ceiling, wall and end mounting make The APXRG series a true universal exit solution for stocking and installation needs. High impact, UV resistant, 5VA flame resistant thermoplastic housings resists discoloration due to age or UV exposure for maximum durability. Battery backup models feature no maintenance nickel cadmium batteries. Housing finishes are available in white or black for multiple design requirements.

    Specification
      • Field selectable red or green faces, single or double sided
      • Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
      • Battery (APX7RG) - sealed nickel cadmium
      • Ceiling, wall and end mount with universal J-box mounting pattern
      • Brownout circuit (APX7RG)
      • Dual voltage input 120/277 VAC, 60Hz
      • UL 924 Damp location certified

    Technical specification
    • Unique ref.cooperlighting-sure-lites-apxrg-series
    • Product familyEmergency Lighting
    • Product groupSure-Lites
    • TypeObject (single object)
    • Date of publishing2024-12-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States