Publish your products
Sure-Lites Emergency Lights SEL 30/70
Sure-Lites Emergency Lights SEL 30/70
Sure-Lites Emergency Lights SEL 30/70

    Sure-Lites Emergency Lights SEL 30/70

    The Sure-Lites Emergency Light SEL series is a UL924 code compliant solution designed to run for a minimum of 90 minutes during a power outage. Key features of the series include: lithium batteries capable of providing up to 5 watts of remote capacity, polycarbonate housing and heads, long life and maintenance free LED source with proprietary optics, as well as self-diagnostics that perform NFPA required monthly testing. The remote capable versions are fully compatible with SRP/SRM/SRPA LED remotes. The patented external battery disconnect and easy hang features reduce installation time and cost. The SEL series is designed for indoor commercial or industrial use. They are available in black and white housings, with and without Self-Diagnostics, and with and without extra battery capacity to power additional remotes.
    Specification
      • Emergency egress coverage of 30 feet to 70 feet
      • Total system coverage of 122 feet with remote capable versions
      • Long life LED source with adjustable optics
      • Lithium battery
      • Patented EZ hang
      • ABConnect features facilitate installation
      • Multi-voltage input 120-277 VAC
      • Injection-molded, color-stable, high-impact thermoplastic housing
      • Labor savings self-diagnostics
      • 5-year warranty product warranty, 7-year prorated battery warranty
    Technical specification
    • Unique ref.cooperlighting-sure-lites-sel-30-70
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit