Publish your products
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile
Halo WXP Wall Pack Low Profile

    Halo WXP Wall Pack Low Profile

    Looking for a modern and affordable wall pack that can handle any project, big or small? Look no further than the WXP Wall Pack. This sleek and lightweight design packs a punch with a range of impressive features. Its versatility makes it the perfect choice for any project.
    Specification
      • Available in two sizes, small and medium that fit exiting footprint
      • Small size is 4000 lumens and 4000K CCT
      • Medium sizes has 3 CCT Select (3000K, 4000K, & 5000K)
      • Medium Size come with 3 adjustable brightness settings (Low, Medium, High)
      • Auto on at dusk, off at dawn. Can switch to manual mode
      • Rugged die-cast aluminum housing in textured bronze finish
      • 50,000 hours of rated life
      • Low Glare and UV resistant glass lens
      • Safe for outdoor use in rain and snow, IP65 rating
      • Universal volt 120-277V, with 0-10V dimming
      • 5-year warranty
      • DLC LIsted
    Technical specification
    • Unique ref.cooperlighting-wxp-wall-pack-low-profile
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-08-09
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit