Publish your products
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel
Metalux Multi-Mount Selectable Panel

    Metalux Multi-Mount Selectable Panel

    The MMS Multi-Mount Selectable Panel is a versatile selectable panel that can mount directly to the ceiling or wall without the cost and labor of a surface mount kit. In addition, it can be recessed or suspended (with kit) to make it the "go to" panel for any mounting requirement. The MMS comes standard with (5) selectable CCT in the more decorative smaller form factors and (3) selectable CCT in the more commercial larger form factors- all in standard 90 CRI superior color quality. The innovative backlit design delivers a smooth fully luminous lens and offers a intuitive snap and lock design that allows the contractor positive assurance when installing. The Multi-Mount panel is a great solution for commercial spaces like schools, offices, multi-dwelling, and healthcare spaces where mounting directly to the ceiling or wall is required.

    Specification
      • (4) Versatile mounting options: Surface/Direct (no surface mount kit needed), Wall, Recessed, Suspended (with kit)
      • Fully selectable panel family provides field flexibility and SKU reduction
      • 1' x 1', 1' x 2', 6" x 4' with (5) CCT Selectable: 2700K, 3000K, 3500K, 4000K, 5000K
      • 1' x 4', 2' x 2', 2' x 4' with (3) CCT Selectable: 3500K, 4000K, 5000K
      • Superior 90 CRI color quality comes standard on all sizes
      • High performance efficacy up to 130 lumens per watt
      • Simplified backlit design that allows “hands free” installation
      • 0-10V continuous dimming to 5% for increased energy savings
      • Selectable switches are located on top of the junction box, for quick adjustment before and after installation
      • Emergency, flex, and sensor options available
    Technical specification
    • Unique ref.Metalux-MMS-Multi-Mount-Selectable-Surface-Recessed
    • Product familyLighting
    • Product groupMetalux
    • TypeObject (single object)
    • Date of publishing2024-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit