Publish your products
Metalux SPHB LED Selectable Linear High Bay
Metalux SPHB LED Selectable Linear High Bay
Metalux SPHB LED Selectable Linear High Bay
Metalux SPHB LED Selectable Linear High Bay
Metalux SPHB LED Selectable Linear High Bay
Metalux SPHB LED Selectable Linear High Bay

    Metalux SPHB LED Selectable Linear High Bay

    The SPHB is a compact, dual lensed high bay with lumen and CCT select features. Sensor ready, the SPHB delivers 12,000, 18,000, and 24,000 lumens in one single housing, making inventory complexity a thing of the past. In addition, the SPHB also offers up to 36,000 lumens for those higher mounting applications. The dual lensing with superior optical control delivers optimal performance while reducing high angle glare.

    Specification
      • Compact linear design for easy install
      • 2 Sizes offering delivered lumens from 12,000 up to 36,000 lumens
      • High Performance efficacy up to 157 lm/W
      • Optimized medium distribution
      • Sensor ready port for in-field installation
    Technical specification
    • Unique ref.metalux-sphb-led-selectable-linear-high-bay
    • Product familyLighting
    • Product groupMetalux
    • TypeObject (single object)
    • Date of publishing2024-03-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit