Publish your products
Metalux UHBS Selectable High Bay
Metalux UHBS Selectable High Bay
Metalux UHBS Selectable High Bay
Metalux UHBS Selectable High Bay
Metalux UHBS Selectable High Bay
Metalux UHBS Selectable High Bay

    Metalux UHBS Selectable High Bay

    The UHBS series is a round high bay luminaire with selectable CCT and lumen output, performance up to 36,000 lumen, 120-347V multi-volt with 0-10V dimming capability and motion sensor ready plug-in connection that allows for maximum design flexibility for any project. The traditional round form factor, compact size and universal mounting hook makes the UHBS easy to install and great for retrofits. A specially designed IK08 lens provides optimal distribution and reduces high angle glare. Available with multiple industrial accessories, the Metalux UHBS is an ideal solution for manufacturing, retail, warehouse and gymnasium applications.

    Specification
      • Superior performance: Up to 36,000 lumens and 166 lm/W
      • Standard CCT (4000/5000K) and Lumen select for greater flexibility
      • Two sizes in stock: 13" - 12/16/18,500 and 16" - 24/30/36,000 lumen
      • Multi-volt 120 thru 347V input, 0-10V dimming driver
      • Add sensor using plug and play sensor-ready connection port
      • Mono point installation – hook included
      • Medium distribution IK08 rated lens
      • UL wet location and IP65 listed
      • NEMA 4X, and DLC qualified
      • 5-year limited warranty
    Technical specification
    • Unique ref.Metalux-UHBS-1218-2436-LED
    • Product familyLighting
    • Product groupMetalux
    • TypeObject (single object)
    • Date of publishing2024-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit