Látex Premium ProfissionalLátex Premium Profissional
View previous images
View next images
Coral

Látex Premium Profissional

Coral Profissional Látex Premium is a matte finish paint with excellent resistance and coverage.

Finish Description: The matte finish is opaque, with a velvety appearance, helping to better disguise the imperfections of the wall, being a good option for darker colors. 

Product Category: Premium.

Specification
  • Finished yield per packaging: 18L can - up to 125m²

    Application surfaces recommendation: Walls and ceilings.

    Recommended application environments: Interior.

    Dilution: Dilute to 20% with drinking water. 

    Application tools: Roll of short-haired wool, application gun or brush

    Drying: To the touch: 30 min. Between coats: 4 hours. Final: 4 hours.

    Coats: 2 to 3 coats.

Technical specification
  • Unique ref.CR-PROF-LATEX-PREM-INT
  • Collection setPaint, Varnishes & Finishes
  • CollectionWall Paints
  • TypeObject (single object)
  • Date of publishing2021-02-19
  • Edition number1
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35_31_22_97
  • Uniclass 2015 DescriptionWaterborne matt and flat finishes
  • OmniClass TitlePaints and Varnishes
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Africa South America
The Gambia
Brazil
Ghana
Chile
Bolivia
Paraguay
Suriname