Publish your products
Refrigerated Multideck Display VSSAM-6-6-C
Refrigerated Multideck Display VSSAM-6-6-C
    Coreco
    Archived

    Refrigerated Multideck Display VSSAM-6-6-C

    4.5 out of 5 stars4.5(18 reviews)
    Refrigerated Modular Display VSSAM-6-6-C - External finish in plastic coated steel, lacquered or stainless steel - Sides in ABS injected - Internal finish in AISI-304 18/10 stainless steel - Double glazed: sides and doors - Anodised aluminium profiles - Height adjustable glass shelves, with LED lighting - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Ventilated evaporator - Auto defrost and automatic evaporation - Ventilated condensation - Electronic temperature controller - External thermometer - Climate class 3 (25°C 60%Hr) regime M1
    Specification
    • Refrigerated Modular Display VSSAM-6-6-C
      • All models can be customized in decoration
      • All decorations are included on price, except glossy or melic finishing
    Technical specification
    • Unique ref.vssam66c
    • Product familyMultideck Display
    • Product groupStar Snack
    • TypeObject (single object)
    • Date of publishing2017-10-20
    • Edition number1
    • Height (mm)1380
    • Width (mm)600
    • Depth (mm)730
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)144
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_23_71
    • Uniclass 2015 DescriptionRefrigerated display cabinets
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit