Publish your products
SmokeShield® Fabric Smoke & Fire

SmokeShield® Fabric Smoke & Fire

Model ERF20

FIRE PROTECTION ALTERNATIVES FOR DESIGN VISIONARIES

LIMITLESS DESIGN FREEDON
We've take our nearly 100 years of experience in Smoke and Fire protection and annovated the SmokeShield Smoke and Fire. This curtain is an alternate method solution that allows the design visionary to pursue more unique layouts for atriums and other areas requiring compartmentalization.

PERFORMANCE WHILE MINIMIZING COSTS
SmokeShield Smoke and Fire's patented GuideLockTM technology positively seals the curtain within the guide channels, stopping smoke and fire migration in its tracks. Using this system can allow you to minimize or eliminate expensive smoke extraction systems, resulting in savings of weight, space and cost.

AESTHETICS
Design versatility allows guide surfaces to be easily concealed in wood, masonry, sheetrock or other fascia materials, offering the boadest range of mounting possibilities. Any exposed guides or bottom bars can be finished to match, complement, or contrast their surroundings with custom powder coat finishes. Finally, fasteners and shadow lines are invisible with our unique guide design.

SPACE
The headroom, backroom, and sideroom requirements are minimal and easily incorporated into your design.
Additionally the guide footprints for the SmokeShield Smoke and Fire are one of the smallest available.


Technical specification
  • Unique ref.SmokeShield-Fabric-Smoke-Fire
  • Product familyRolling Fire Doors
  • Product groupRolling Fire Doors
  • Date of publishing2021-11-02
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit