Publish your products
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door
USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door

    USAD 1000 – Forced Entry/Bullet/Blast Resistant Aluminum Door

    The 1000 Series is an aluminum ballistic, blast, and forced entry door. These bullet proof entry doors are specifically designed to handle the larger glazing make-ups required for high security applications. These bullet proof glass doors can be provided as a single door or a double door, with narrow or monumental stiles, in a bulletproof sliding door or bulletproof swinging door and can be built with sidelights or a transom around the door to provide a completely cohesive aesthetic appearance. We offer an assortment of options to meet the protection, functionality and aesthetics required for all types of projects. We also offer the 1000 15 R door which is available for high security ballistic and blast protection for your facility.

    • The USAD1000 Door Series is shipped pre-hung, pre-glazed and factory assembled. The unit is available as a swinging or sliding door, interior or exterior application.
    • The USAD 1000 Door Series is constructed as a full-flush type unit. Construction consists of heavy-duty aluminum extrusion and 1/8” minimum wall thickness. The extrusions allow for the insertion of armor consistent with specified threat level. The door framing is constructed from extruded aluminum with ballistic inserts. Transparent and opaque panels are interchangeable to provide necessary design flexibility. Complimentary window construction allows for aesthetically uniform security application that
      is available in many style and finish options.
    • Standard door hardware: Heavy-duty continuous hinge, deadbolt lockset with Medico high security cylinder, LCN closer, threshold and push/pull handles. Numerous hardware options are available to meet access and security needs; please consult U.S. Bullet Proofing for further information.
    • Style options: Full-vision, double-vision, half-vision, opaque, sidelights, transoms and man-trap configuration.
    • Standard door size: 3’ x 7’ or 39 ½” x 85 ¾” (custom sizes available)
    • Standard frame: 2 ½”W x 4 ½”D (custom sizes available)
    • Monumental stile (5 5/16”) and narrow stile (3”) available. Monumental stile will accept a wide range of hardware in commercial mortise locksets and rim mounted exit devices.
    • Door Weight: Varies per application
    • Standard finish: Clear or bronze anodized (custom Kynar paint, brass cladding, stainless steel cladding available)

    Wood finish options are now available for our windows and door systems, with 14 different styles to choose from! These wood grain finishes are the perfect choice to balance high-level protection with naturally designed aesthetics.

    It is recommended that these bullet and blast resistant doors be used in conjunction with protected wall and window areas.

    Each end user should determine the ballistic and forced entry threat to ensure the correct product selection to meet and exceed security needs.

    Specification
      • Ballistics: UL 752 Levels 1-8, NIJ I, II-A, II, III-A, III
      • Blast: Calculations to be provided per UFC / ISC criteria
      • Storm Impact & FEMA: FEMA 351-15 & tested to ICC500-14 Standards
      • Frame Size: 2 1/2″ W x 4 1/2″ D with custom sizes available
      • Door Size: 3′ x 7′ with custom sizes available
      • Door Thickness: 2 3/4″
      • Stiles: Monumental (5-5/16″) or Narrow (3”) 
      • Glazing Thickness: 1/4″ to 2 3/16″
      • Options: sidelights and transoms
      • Applications – Interior or Exterior. There is no limit to the uses of these bullet resistant doors when an aluminum stile and rail door is specified. This includes, but is not limited to, federal, state and local government facilities, military installations, schools, banks, foreign embassies, consulates, corporate headquarters, medical facilities, airports, check cashing facilities, convenience stores and guard booths.
    Technical specification
    • Unique ref.doors-usad-1000
    • Product familyDoors
    • Product group1000 Series
    • TypeObject (single object)
    • Date of publishing2022-02-22
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_37
    • Uniclass 2015 DescriptionHigh security doorsets
    • CSI MasterFormat 2014 Code08 34 53
    • CSI MasterFormat 2014 TitleSecurity Doors and Frames
    • OmniClass Number23-17 11 49
    • OmniClass TitleSecurity Rated Door
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States