Publish your products
VertiStack Clear Stacking Door Model VS904

VertiStack Clear Stacking Door Model VS904

Coming soon! 

STACKING DOOR VERTISTACK CLEAR

Model VS904

COMPACT VERTICAL STACKING ENABLES CLEAN AESTHETIC

UNIQUE COMPACT DESIGN
The VertiStack Clear door utilizes unique, compact stacking panels that take up minimal ceiling space, so it won’t interfere with mechanical, electrical or plumbing fixtures. Vertically stacked panels with minimal projection off the wall allow for a clear and open ceiling. The panels can even be recessed into the ceiling if desired. Designed to operate smoothly and quietly, patrons will not be disturbed by operation.
EXPAND YOUR FOOTPRINT

VertiStack Clear allows you to bring the outside in. When in the closed position, the glass panels let in ample sunlight to offer warm hospitality. When in the opened position, indoor seating can be extended to the outside areas, inviting a state of flow between interior and exterior spaces. When closed, the built in gasket makes the door IECC compliant for air infiltration, keeping patrons comfortable and reducing energy usage.
CLEAR AESTHETICS

VertiStack offers a sleek design with minimal lines and angles. A clean, modern look from inside and out with aesthetic appeal is created since VertiStack Clear has no visible hinges or exposed track or cable. Available in a variety of glass, acrylic and polycarbonate options, VertiStack Clear also offers choices for customizable color and finish, giving designers free reign and flexibility to match or enhance any aesthetic.
SAFE AND SECURE

Unlike other full vision products, the unique, compact stacking eliminates glass hanging over patrons when opened. The smooth guide design conceals mechanical parts, limiting the risk of injury. The product can be ordered with safety edges, photo eyes and other safety features to comply with UL325 standards. VertiStack Clear also offers protection in winds of up to 20 PSF. To prevent break-ins, the panels can be securely locked in place to prevent panel separation.

Technical specification
  • Unique ref.vertistack-clear-stacking-door
  • Product familyOverhead Coiling
  • Product groupStacking Doors
  • TypeObject (single object)
  • Date of publishing2022-07-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • CSI MasterFormat 2014 Code08 34 19
  • CSI MasterFormat 2014 TitleIndustrial Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
United States