Publish your products
Traditional Swing Cold Storage Door

Traditional Swing Cold Storage Door

4.3 out of 5 stars4.3(14 reviews)

The SSB/SHS is a traditional style, insulated, single swing cold storage door that allows quick and easy access between separated, envrionmentally controlled spaces.
The door panel sub-frame consists of a rigid polymer extrusion providing a complete front-to-back thermal break. Blocking is used at all hinge, handle, and hardware attachment points. The panel is foamed in place with at least 4” of polyurethane insulation. A panel-mounted gasket with floor sweep maintains a seal. The casing frame is made of aircraft grade extruded aluminum for durability and low maintenance. A choice of bullet style, traditional cam lift or strap hinges are standard. A single point, pad-locakble latch with inside release is standard. Rotary compression latch, windows, spring-assisted hinges, door closers, kick plates, bump and panic bars can be added to meet your requirements and building codes. On freezers, the door panel is supplied with threshold heat and the casing frame has three-sided heat on sweep bottom applications.

    Specification
      • Extruded polymer subframe for front-to-back thermal break
      • 3 cam-lift hinges per door
      • Single point latch with inside release
      • Insulated aircraft grade aluminum casing frame
      • Heat radiating pan to eliminate need for floor
      • mounted theshold (freezers)
      • Three-sided heat in casing frame (freezers)
      • Available in single or double door configurations
    Technical specification
    • Unique ref.frankdoor-ssb-shs
    • Product familyCold Storage Doors
    • Product groupSwing Doors
    • TypeObject (single object)
    • Date of publishing2013-06-07
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 34 13
    • CSI MasterFormat 2014 TitleCold Storage Doors
    • OmniClass Number23-17 11 37 11
    • OmniClass TitleCold Storage Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit