Publish your products
ARCHITECT S+ soap dispenser 400 ml
ARCHITECT S+ soap dispenser 400 ml
ARCHITECT S+ soap dispenser 400 ml
ARCHITECT S+ soap dispenser 400 ml
ARCHITECT S+ soap dispenser 400 ml
    Cosmic

    ARCHITECT S+ soap dispenser 400 ml

    You're looking for a large capacity liquid soap dispenser so you don't have to refill it continuously, right? Well, the dispenser from the Architect S + collection by Cosmic is the solution to your problems. It has a capacity of 400 ml, double that of many dispensers on the market, so each time you fill it to the top you will have 700 presses until you have to replace the soap. It has a front soap level indicator, is operated by a lower button and includes a non-drip system. Apart from all these characteristics, it has many other benefits. On the one hand, it stands out for its rounded shape design, which will never tire you. On the other, its finish: a 3 Chrome bath, that is, trivalent chrome, eco responsible and very resistant. This dispenser belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. Brush holder made of brass or similar alloys and stainless steel in a trivalent chrome finish. The inner glass is plastic. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx03
    • Product familyArchitect s+
    • Product groupDispensers
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryPlastic
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit