Set your location and language to prioritise localised information. Continue
ARCHITECT S+ 45,5 cm towel rack
Cosmic

ARCHITECT S+ 45,5 cm towel rack

Fixed bar towel rack 45 cm. A very practical and functional accessory since it allows you to hang the towel before and after use. It is also available in 30 and 60 cm. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. In addition, once installed, it will be completely secured on the wall since it includes an ultra-resistant fixing system that has been developed by Cosmic to guarantee its total support. This double towel rack belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This double towel rail is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
Specification
  • 01- 3Chrome 36- Soft black
Technical specification
  • Unique ref.235xx64
  • Product familyArchitect s+
  • Product groupTowel rack
  • TypeObject (single object)
  • Date of publishing2021-12-13
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryBrass
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties