Publish your products
ARCHITECT S+ soap wire basket
ARCHITECT S+ soap wire basket
ARCHITECT S+ soap wire basket
ARCHITECT S+ soap wire basket
    Cosmic

    ARCHITECT S+ soap wire basket

    4.5 out of 5 stars4.5(13 reviews)
    Shower soap dish (35 cm) to install in the space of the shower or bathtub. The soap dish is removable, making cleaning easier. Its fixing system is anti-theft, making it a very useful accessory for communities such as hotels or gyms. The shelf is made of anodized aluminum, a very moisture resistant material. Its finish in 3 Chrome, that is, in trivalent chrome, makes it an eco-friendly and very resistant product. If you are more black, you also have the same accessory in a Soft Black finish, an extra matte black. The same collection has available the soap dish with glass cleaner included in its base. This soap dish belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This soap dish made of aluminum, stainless steel, brass or similar alloys in a trivalent chrome and plastic finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx49
    • Product familyArchitect s+
    • Product groupSoap wire
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 29 11
    • OmniClass TitleHand Soap Holders
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit