Publish your products
ARCHITECT S+ 55 cm towel rack shelf
ARCHITECT S+ 55 cm towel rack shelf
ARCHITECT S+ 55 cm towel rack shelf
ARCHITECT S+ 55 cm towel rack shelf
    Cosmic

    ARCHITECT S+ 55 cm towel rack shelf

    A good way to gain storage space for your towels is to install a towel rack (55 cm) like this one. It is an accessory that allows you to have several folded towels and another one hung after use to dry. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. In addition, once installed, it will be completely secured on the wall since it includes an ultra-resistant fixing system that has been developed by Cosmic to guarantee its total support. This double towel rack belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This double towel rail is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx68
    • Product familyArchitect s+
    • Product groupTowel rack
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit