Publish your products
Myplus 50C-60C
Cosmogas

Myplus 50C-60C

Wall-hung, commercial, heat only, gas condensing 50 and 60 kW boiler, ideal for small business and multi-family uses. Integrated modulating pump. Patented triple condensing primary heat exchanger R.V.C. (Radial Variable Circulation) completely made of AISI 316Ti (Titanium) stainless steel. Extremely ecofriendly thanks to the premix burner made of “Fecralloy” fiber which develops short and perfectly fed flames, reducing polluting emissions. New CIMA advanced electronic platforms completely Made in Italy. Modulation ratio 1:5. Hydrogen blend ready certified. Energy efficiency class (ERP) = A.
Specification
  • Myplus 50C

    Energy efficiency class (ERP) = A.

    Max heating useful power (80/60) "Pn" = 48,5 kW.

    Max heating useful power (50/30) = 52,5 kW.

    Minimum working power (80/60) = 11,60 kW.

    Minimum working power (50/30) = 12,85 kW

    Efficiency at 100% load 80/60 PCI (PCS) = 97,2% (87,6%)

    Seasonal space heating energy efficiency ηs = 92%

    Myplus 60C

    Energy efficiency class (ERP) = A.

    Max heating useful power (80/60) "Pn" = 56,1 kW.

    Max heating useful power (50/30) = 60,9 kW.

    Minimum working power (80/60) = 11,60 kW.

    Minimum working power (50/30) = 12,85 kW

    Efficiency at 100% load 80/60 PCI (PCS) = 97,1% (87,5%)

    Seasonal space heating energy efficiency ηs = 92%

Technical specification
  • Unique ref.Myplus50C-60C
  • Product familyBoilers for commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2025-12-03
  • Edition number1
  • Height (mm)685
  • Width (mm)445
  • Depth (mm)484
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City