Publish your products
AGUAdens 750T - 1000T condensing water heater
Cosmogas

AGUAdens 750T - 1000T condensing water heater

Commercial autonomous modulating condensing water heaters, completely patented and built by Cosmogas.

AGUAdens T are designed to be “space-saving”; thanks to their vertical structure they allow to save space in both new and for the renovation of thermal power plants.

Thanks to their light weith they are easy to carry and to place inside thermal power plants.

Specification
  • Product Category: Indoor floor standing commercial water heater

    Output: 750 - 1000 MBtu/hr

    Suited for: Commercial, Industrial, Service Industry

    Hot water heat exchanger: TITANIUM Stainless STEEL corrosion and chlorinated water resistant

    Domestic hot water: up to 160 l/h (43 GPM) rise 25°C (45°F).

Technical specification
  • Unique ref.AGUAdens750T-1000T
  • Product familyGas heaters for commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2023-12-21
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationBoiler
  • ETIM CodeEC000390
  • ETIM NameBoiling water unit
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 36.23
  • CSI MasterFormat 2014 TitleCommercial, High-Efficiency, Gas Domestic Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit