Publish your products
AGUAplus 199 - 250 - 399 - 500 - gas condensing water heaters
Cosmogas

AGUAplus 199 - 250 - 399 - 500 - gas condensing water heaters

AGUAplus 199 – 250 – 399 – 500 is the range of commercial instantaneous gas condensing water heaters with a 32 gal insulated built-in storage tank.

AGUAplus is the ideal solution to meet any domestic hot water need, in peak and continuous demands, for industrial and commercial applications.

Specification
  • Product Category: Indoor commercial water heater

    Output: 199 - 250 - 399 - 500 MBtu/hr

    Suited for: Commercial and industrial applications

    Hot water heat exchanger: Titanium stainless steel, resistant to corrosion and chlorine

    Domestic hot water: Up to 1320 gal/hr (rise 45°F)

    Components: Built-in corrosion-resistant stainless steel 120 l storage tank

    Energy saving: +30% compared to traditional water heaters

Technical specification
  • Unique ref.AGUAplus199-250-399-500
  • Product familyGas heaters for domestic and commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2023-12-21
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationBoiler
  • ETIM CodeEC000390
  • ETIM NameBoiling water unit
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 36.23
  • CSI MasterFormat 2014 TitleCommercial, High-Efficiency, Gas Domestic Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit