Publish your products
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0
    Cotenda

    Swimming pool lifts | Disability pool hoists Cotenda Poolpod 3.0

    Poolpod 3.0® – The World’s Leading Swimming Pool Access Lift

    Poolpod 3.0® is a next-generation submersible swimming pool lift designed to provide safe, dignified, and independent access to the water. Whether for wheelchair users, older adults, or anyone who finds ladders difficult, Poolpod makes pools more welcoming and inclusive.

    Originally developed as part of the London 2012 Paralympic legacy, Poolpod is now recognised worldwide as the benchmark in pool accessibility. The new model features improved safety systems, easier installation, and an updated visual design, ensuring it works for both swimmers and operators.

    Unlike traditional pool hoists, Poolpod 3.0 allows users to travel standing, seated, or in a wheelchair. Space is provided for a carer to accompany the swimmer if needed, and multiple grab rails, fold-down seating and audio prompts support every user type.

    For operators, Poolpod is portable and easy to manage. It installs without a pit or plant room, runs on rechargeable batteries, and can be moved between pools on integrated transport wheels. The system increases daily pool usage and revenue while meeting Equality Act and ADA pool lift standards.

    Key Features & Benefits

    • Universal Pool Compatibility: Transports users up to 1.4m depth, suitable for both skimmer and freeboard pools.
    • Flexible & Portable: Built-in electronic transport wheels allow Poolpod to be relocated between pools at short notice.
    • Inclusive Design: Accompanied use enables a wheelchair user and caregiver to enter the pool together, providing both physical and emotional support.
    • User-Friendly Controls: Large interface screens, tactile buttons, RFID wristband entry, and audio guidance support users with different abilities, including those with visual impairments.
    • Accessibility for All: Standing, seated, or wheelchair users can access the pool with confidence using dedicated handrails, fold-down seats, and automatic wheelchair lock-down safety functions.
    • Reliability & Safety: Operates without a plant room or pit, powered by a rechargeable battery system offering up to 40 cycles per charge.
    • Striking Aesthetics: A modern design that complements high-quality leisure facilities.

    Why Choose Poolpod 3.0?

    • Meets Sport England Guidance: Endorsed as best practice for inclusive pool access.
    • Proven ROI for Operators: Centres with Poolpod report up to 30 daily users, generating over £10,000 additional revenue per year through increased visitor numbers.
    • Futureproof & Compliant: Supports Equality Act, ADA pool lift standards, and inclusive facility design guidance worldwide.
    • Health Benefits of Swimming: Swimming provides low-impact exercise proven to reduce cardiovascular disease risk, improve mobility, and support mental wellbeing.
    Specification
    • Poolpod 3.0® – Submersible Pool Lift for Inclusive Swimming

      Poolpod 3.0® is a next-generation submersible pool platform lift that delivers safe, dignified, and independent access to swimming pools. Designed for wheelchair users, older adults and anyone who finds ladders difficult, it combines modern engineering with a focus on user experience.

      Specification

      • System type: Submersible pool platform lift, free-standing, deck-anchored with two resin sockets
      • Vertical travel: Up to 1.4m (suitable for skimmer and freeboard pools)
      • Capacity: 250kg (2 people, or 1 wheelchair user + caregiver)
      • Platform size: 2.0m x 0.85m (with flip-up controls folded)
      • Controls:
        • 3 in-pool control points (up/down, emergency stop, display screen)
        • RFID wristband access for users
        • Operator remote control (smartwatch based)
        • Audio guidance and large display screens for accessibility
      • Seating: 2 fold-down seats with optional armrests (stowable when using wheelchair access)
      • Safety features:
        • Automatic wheelchair lock-down
        • Overload detection (max load warning)
        • Anchor load sensors
        • Safety edges under platform and door
        • LED perimeter lighting for attendants
      • Drive system: Electro-hydraulic, constant-pressure operation
      • Speed: 0.13m/s
      • Power: 24V rechargeable battery system (hot-swappable)
        • Supplied with 4 batteries (2 in use, 2 on charge)
        • ~40 cycles per charge
        • Charging supply: 230V, 1ph, 2A, 50Hz
      • Mobility: Integrated 12-wheel transport system with hydraulic lift and fold-out steering handles for relocation
      • Construction: 316 stainless steel, nickel alloys, engineering ceramics, and high-resistance plastics
      • Environment: Waterproof electronics (IP68 & IP69K), resistant to pool chemicals and temperatures up to 45°C
      • Emergency operation: Manual winding or cordless drill option in case of power loss
      • Compliance: Meets Equality Act, ADA standards, UN38.3, Machinery Directive, EMC, and Low Voltage Directive


    Technical specification
    • Unique ref.poolpod-3-0
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    Related
    • Material mainStainless steel 316
    • Material secondaryPE/PP
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategorySports & Recreation - Swimming pool
    • IFC classificationFurniture
    • Uniclass 2015 CodeSs_80_50_60_94
    • Uniclass 2015 DescriptionVertical platform lift systems
    • OmniClass Number23-23 13 11 25
    • OmniClass TitleWheel Chair Lifts

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Angola
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Benin
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Botswana
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Burkina Faso
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burundi
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Cameroon
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cape Verde
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Comoros
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Democratic Republic of the Congo
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Djibouti
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Egypt
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Equatorial Guinea
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Eswatini
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Gabon
    Norfolk Island
    France
    India
    Dominica
    Ghana
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Lesotho
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Liberia
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Madagascar
    Samoa
    Hungary
    Japan
    Guadeloupe
    Malawi
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Mauritius
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Mayotte
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Morocco
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Mozambique
    Tuvalu
    Jersey
    Laos
    Martinique
    Namibia
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Nigeria
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Reunion
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Rwanda
    Luxembourg
    Maldives
    Panama
    Saint Helena
    Malta
    Mongolia
    Puerto Rico
    São Tomé and Príncipe
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Seychelles
    Monaco
    Nepal
    Saint Lucia
    Sierra Leone
    Montenegro
    Oman
    Saint Pierre and Miquelon
    South Africa
    Netherlands
    Pakistan
    Saint Vincent and the Grenadines
    Tanzania
    North Macedonia
    Palestine
    Saint-Barthélemy
    The Gambia
    Norway
    Philippines
    Sint Maarten
    Togo
    Poland
    Qatar
    The Bahamas
    Tunisia
    Portugal
    Saudi Arabia
    Trinidad and Tobago
    Zambia
    Romania
    Singapore
    Turks and Caicos Islands
    Zimbabwe
    San Marino
    South Korea
    U.S. Virgin Islands
    Serbia
    Sri Lanka
    United States
    Slovakia
    Syria
    Slovenia
    Taiwan
    Spain
    Tajikistan
    Svalbard and Jan Mayen
    Thailand
    Sweden
    Türkiye
    Switzerland
    Turkmenistan
    Ukraine
    United Arab Emirates
    United Kingdom
    Uzbekistan
    Vatican City
    Vietnam
    Yemen