Publish your products
COTTO Basin Faucet (Tall Body) CPF107A#GR4
COTTO Basin Faucet (Tall Body) CPF107A#GR4

    COTTO Basin Faucet (Tall Body) CPF107A#GR4

    Technical specification
    • Unique ref.cotto-basin-faucet-tall-body-cpf107agr4
    • Product familyFaucet & Taps & Mixer
    • Product groupBasin Faucet
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    • Height (mm)224
    • Width (mm)234.7
    • Depth (mm)50
    Related
    • Material mainBrass
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit