Publish your products
COTTO Basin Faucet CT2306A#BL-X-Posh

COTTO Basin Faucet CT2306A#BL-X-Posh

1. Exposuring-steamlined Achitechture: Simplicity comes with dynamic sensibly. Each detail was designed to be encountered, comfort to contemporary and ultramodern bathroom interior. 2. Cotto-CLEAN: Uncompromising made from excellent materials without Lead ,Cadmium or Heavy Metal. In order to ensure user's health from heavy metal exposure. 3. Extra Chrome: 8 micron Nickel-Chrome finished, Long-lasting shine. And yet to corrosion and tarnishing resistant 4. Soild Brass: Premium brass constructed with world-class brass manufacuer, to create bathroom masterpiece experience.
Technical specification
  • Unique ref.COTTO_Basin_Faucet_CT2306A-BL-X-Posh
  • Product familyFaucet & Taps & Mixer
  • Product groupBasin Faucet
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)119
  • Width (mm)210
  • Depth (mm)125
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 15 17
  • OmniClass TitleBathtub Components
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit