Publish your products
COTTO Basin Above Counter Quil CPW0502

COTTO Basin Above Counter Quil CPW0502

Technical specification
  • Unique ref.COTTO_Basin_Above_Counter_Quil_CPW0502
  • Product familyBasin
  • Product groupAbove Counter
  • TypeObject (single object)
  • Date of publishing2023-08-31
  • Edition number1
  • Height (mm)100
  • Width (mm)1200
  • Depth (mm)500
Related
  • Material mainCeramics
  • Designed inThailand
  • Weight Net (Kg)32.58
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • OmniClass Number23-31 13 11
  • OmniClass TitleSingle Sinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit