Publish your products
COTTO Basin Trap CT6814AX(HM)
COTTO Basin Trap CT6814AX(HM)

    COTTO Basin Trap CT6814AX(HM)

    COTTO Basin Trap CT6814AX(HM)
    Technical specification
    • Unique ref.COTTO_Basin_Trap_CT6814AX-HM
    • Product familyTrap
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)290
    • Width (mm)70
    • Depth (mm)320
    Related
    • Material mainStainless steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit