Publish your products
COTTO Faucets BASIN MIXER FAUCET W HOSE CT1198A1N#WH(HM)

COTTO Faucets BASIN MIXER FAUCET W HOSE CT1198A1N#WH(HM)

Technical specification
  • Unique ref.COTTO_Faucets_BASIN-MIXER-FAUCET-W-HOSE_CT1198A1N-WH_HM
  • Product familyFaucet & Taps & Mixer
  • Product groupBasin Faucet
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
  • Height (mm)141
  • Width (mm)23
  • Depth (mm)120
Related
  • Material mainBrass
  • Manufactured inThailand
  • Weight Net (Kg)1.15
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit