Publish your products
COTTO Faucets BASIN MIXER FAUCET W HOSE CT1276A#SA(HM)
COTTO Faucets BASIN MIXER FAUCET W HOSE CT1276A#SA(HM)

    COTTO Faucets BASIN MIXER FAUCET W HOSE CT1276A#SA(HM)

    Technical specification
    • Unique ref.COTTO_Faucets_BASIN-MIXER-FAUCET-W-HOSE_CT1276A-SA_HM
    • Product familyFaucet & Taps & Mixer
    • Product groupBasin Faucet
    • TypeObject (single object)
    • Date of publishing2024-11-06
    • Edition number1
    • Height (mm)156
    • Width (mm)43
    • Depth (mm)169
    Related
    • Material mainStainless steel 304
    • Manufactured inThailand
    • Weight Net (Kg)0.51
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit