Publish your products
COTTO Flush valve toilet SYDNEY C13021
COTTO Flush valve toilet SYDNEY C13021

    COTTO Flush valve toilet SYDNEY C13021

    COTTO Flush valve toilet SYDNEY C13021

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Water Consumption

    Message Communication for environmental friendly : COTTO flush valve sanitary ware 3.8 liters, reducing water consumption by 36% (compared to flush valve sanitary ware General model that uses 6 liters of water)

    COTTO flush valve sanitary ware 4.5 liters, reduce water consumption 25% (compared to flush valve sanitary ware General model that uses 6 liters of water)

    COTTO flush valve sanitary ware 2.5/4 liters, reduce water consumption by 25% (compared to flush valve sanitary ware General model that uses 3/6 liters of water)

    Starting Date : 18/03/2020

    Expired Date : 18/03/2023

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - Reduce Water Consumption

      - Environmental label * Only TREES

    Technical specification
    • Unique ref.COTTO_Flush_valve_toilet_SYDNEY_C13021
    • Product familyToilets
    • Product groupFlush Valve
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)430
    • Width (mm)375
    • Depth (mm)705
    Related
    • Material mainCeramics
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit