Publish your products
COTTO One piece Toilets Hercules Curve Touchless_C101987

COTTO One piece Toilets Hercules Curve Touchless_C101987

"- “HERCULES CURVE” One piece toilet, the ingredient of modern and comfort design, come with super seat (comfort size and comfort curve) represent the perfection pf stately and beautiful. - Touchless Water Closet was designed for hygienic, convenience and hassle free life, avoiding to touch just waving for flushing. And conversely, having a choice with override manual flushing when battery power off. - Super clean with V-Silent flushing technology (Only 4.8 Lpf.) - Extra size for your maximum comfort - Ultra Clean+ , Deactivate Bacteria Growth 99% within 24 hours and Smoother Surface"
Technical specification
  • Unique ref.COTTO_One_piece_Toilets_Hercules_Curve_Touchless_C101987
  • Product familyToilets
  • Product groupOne piece
  • TypeObject (single object)
  • Date of publishing2023-06-28
  • Edition number1
  • Height (mm)600
  • Width (mm)450
  • Depth (mm)745
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)56.6
Classification
  • BIMobject CategorySanitary - WC
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit