Publish your products
COTTO Paper Holder Arch Series CT0283(HM)
COTTO Paper Holder Arch Series CT0283(HM)

    COTTO Paper Holder Arch Series CT0283(HM)

    COTTO Paper Holder Arch Series CT0283(HM)
    Technical specification
    • Unique ref.COTTO_Paper_Holder_Arch_Series_CT0283-HM
    • Product familyAccessories
    • Product groupPaper Holder
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (mm)25
    • Width (mm)67
    • Depth (mm)165
    Related
    • Material mainMetal
    • Material secondaryBrass
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit