Publish your products
Sanitary Taps Mixers COTTO CT6302
Sanitary Taps Mixers COTTO CT6302

    Sanitary Taps Mixers COTTO CT6302

    Technical specification
    • Unique ref.Sanitary_Taps-Mixers_COTTO_CT6302
    • Product familyAccessories
    • Product groupSoap Dispenser
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)205
    • Width (mm)88
    • Depth (mm)96
    Related
    • Material mainStainless steel 304
    • Manufactured inThailand
    • Weight Net (Kg)1.11
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit