We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Insulated sill in porcelain

Unique ref.: Windowsill_Insulation-Cover-App_Davanzale-Coibentato-In-Gres-Porcellanato
Brand: Cover App
Product family: Windowsill
Product group: Insulation
Date of publishing: 2019-05-10
Edition number: 1
Type: Showcase (model)
Download (2)
Cover App, the patented sill, was created to eliminate the thermal bridge in the presence of marble windowsills, a crucial and difficult solution in the field of building cladding, in particular with a eifs.
The thermal bridge is removed applying Cover App on top of the existing sill.

There are many different colours to personalize your sill.


Material main: Extruded polystyrene (XPS)
Material secondary: Porcelain
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Windows - Windows
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L3242
Uniclass 1.4 Description: Sills
Uniclass 2.0 Code: PR-80-77-28
Uniclass 2.0 Description: External Extension Sills
Uniclass 2015 Code: Pr_25_93_52_28
Uniclass 2015 Description: External extension sills
NBS Reference Code: 80-77-28
NBS Reference Description: External Extension Sills
CSI MasterFormat 2014 Code: 06 46 33
CSI MasterFormat 2014 Title: Wood Stops, Stools, and Sills
OmniClass Number: 23-13 21 23 13
OmniClass Title: Masonry Sills and Thresholds
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Windows - Other

Name Value
Material Polystyrene
Width 900 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polystyrene

BIMobject®