Publish your products
Clear View Interior Partition System
Clear View Interior Partition System
Clear View Interior Partition System
Clear View Interior Partition System

    Clear View Interior Partition System

    Full-Length Door Rails Produce Uninterrupted Views

    The Clear View Glass Wall Office Partition produces seamless and streamlined visuals using low-profile top and bottom rails. The system offers a high level of customization. Pivoting and sliding doors are available with a wide array of door handles such as ladder pulls and deadbolt handles. Rails can be specified up to 6” in height and in seven standard finishes including matte black. Clear View is well-suited for contemporary office interiors where daylight diffusion is desired. The system is ideal for conference rooms, office fronts, waiting rooms, and lobbies.

    Specification
    • Features & Benefits

      • Frameless design for complete transparency
      • Rails can be specified up to 6” in height
      • Optional pivoting or sliding door with transom
      • Compatible with a wide variety of CRL door handles
      • Maximum fixed glass panel height: 12 feet
      • Maximum glass door height: 10 feet
      • Wedge-Lock® dry-glaze system precisely aligns glass
      • For use with 3/8", 1/2", 5/8", and 3/4" tempered glass

      Available Finishes:

      Black Powder Coat, Matte Black, Bronze Anodized, Satin Anodized, Polished Brass, Polished Stainless, Brushed Stainless




      keywords: office partition, interior partition, partition

    Technical specification
    • Unique ref.Clear-View-Glass-Wall-Office-Partition
    • Product familyInterior Partitions
    • Product groupGlass Wall
    • TypeAssembly (multiple objects)
    • Date of publishing2024-12-31
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 13 11 11 11
    • OmniClass TitlePartition Frames
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit