We are using cookies to provide our services

By using our services you agree to our use of cookies

Balancer™ Series Aluminum Full Framed Balanced Doors

Unique ref.: crl-usalum-balancer-series-full-framed
Brand: C.R. Laurence - U.S. Aluminum
Product family: Doors
Product group: Balanced Door Entrances
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (17)
Maximum Door Size is 48" Wide x 108" High (1219 x 2743 mm)
  • Affordable for Budget-Sensitive Jobs
  • 6063-T5 Alloy Available in Clear or Dark Bronze Anodized and Powder Coat, Newlar, and Kynar Finishes
  • Cladding Options Available in Polished, Brushed, and Non-Directional Stainless Steel or Bronze; and Oil Rubbed Bronze
  • Exposed or Concealed Vertical Tubes

CRL Balancer™ Series Standard Aluminum Balanced Doors and Frames are available for budget-sensitive projects. These doors and frames offer the look of a Formed Monumental Door at the cost of a clad aluminum door. All our aluminum doors are blocked and welded to provide long-lasting performance and durability. CRL offers narrow, medium, and wide stile doors with a minimum bottom rail height of 6" (152 mm).


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Integral Finish Clear ; Dark Bronze Anodized ; Powder Coat ; Newlar ; Kynar
Material 6063-T5 Alloy Aluminum

C.R. Laurence - U.S. Aluminum

Properties

Name Value
Maximum Height 108"
Maximum Width 48"
Minimum Bottom Rail Height 6"
Cladding Polished, Brushed, and Non-Directional Stainless Steel or Bronze; and Oil Rubbed Bronze

All BIM objects are real products from real manufacturers confirmed and approved