Publish your products
Series 900 Terrace Doors

Series 900 Terrace Doors

3.6 out of 5 stars3.6(5 reviews)

1" x 4-1/2" (25 x 114 mm) Framing, Accepts 1" (25 mm) Insulating Glass

  • 3 Hardware Styles With 12 Finish Options
  • Available as In-Swing or Out-Swing
  • Single or Double Door
  • Seven-Point Locking Device for Pairs and Five-Point Device for Singles
  • Thermally Broken


The Series 900 Terrace Door is a high performance door for use in hotels, lofts, condominiums, and high-rise apartments. The Terrace Door will withstand heavy traffic and the worst of weather conditions while maintaining its elegant styling. This door features double polyamide glass reinforced strips providing superior interior to exterior thermal separation. Three each Five-Knuckle Hinges, with Non-Removable Stainless Steel Pins, complete the sturdy look and feel of the Series 900 Terrace Door.

#terracedoor #glassdoor #moderndoor #hoteldoor #swingdoor #modernglassdoor #singledoor #doubledoor

Technical specification
  • Unique ref.crl-usalum-series-900-terrace-door
  • Product familyDoors
  • Product groupAluminum Doors And Frames
  • TypeObject (single object)
  • Date of publishing2015-06-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Doors

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit