Publish your products
Series E1200 Elephant Door Operable Storefront System

Series E1200 Elephant Door Operable Storefront System

1/4" or 1" (6 or 25 mm) Glazing, 4-1/2" (114.3 mm) Face Dimension
  • Operable Storefront System With Functioning Doors
  • Allows Maximum Unobstructed Opening
  • Ideal For: Malls, Convention Centers, Museums, Airports, Sports Arenas, Gymnasiums, Car, Truck, and Boat Dealerships

The Series E1200 Elephant Door Operable Storefront System is a sliding/pivoting entrance system designed and engineered with versatility and economics in mind. The operable storefront sections easily slide behind the fixed sections, creating openings for the passage of large items such as cars, trucks, boats, works of art, furniture, or mass pedestrian traffic. This system is ideally suited for monumental applications requiring a sliding storefront with functional pivoting doors. Its rugged overall construction coupled with heavy wall stiles and interlocks, heavy-duty tandem rollers, and a concealed floor track, offers smooth operation and durability. Available in clear or bronze anodized and a wide range of powder coated or Kynar finishes. Doors are available in offset pivot or center hung configurations.
Technical specification
  • Unique ref.crl-usalum-series-e1200
  • Product familyWalls
  • Product groupSliding Storefronts
  • TypeObject (single object)
  • Date of publishing2015-06-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit