Publish your products
I-Tech 5000HD Two-channel, 2500W @ 4Ω Power Amplifier

I-Tech 5000HD Two-channel, 2500W @ 4Ω Power Amplifier

Inside and out, the I-Tech HD is one of the most technologically advanced professional touring amplifiers on the market today. Building on the decades of innovation, invention, and insight Crown is known for, the I-Tech HD features five new patents – three on the power supply alone – giving you an amp that goes well beyond the expected. At the heart of the new I-Tech HD is the BSS OMNIDRIVEHD™ processing engine. Four times faster than its predecessor and featuring Linear Phase FIR filters and LevelMAX™ limiters, OMNIDRIVEHD provides unmatched clarity and sonically pure signal processing.

Specification
  • Features

    Innovation

    • BSS OMNIDRIVEHD™ DSP processing with IIR filters and linear phase FIR filters

    • Covered by five patents

    • Fan has true tachometer feedback for fan fault protection and precise control over thermal performance, so the amp runs longer and harder than the competition

    • Includes SLM (Sweep Load Monitoring) with system-level diagnostics

    Performance

    • Ultra smooth processing by onboard high-definition BSS OMNIDRIVEHD DSP with 24-bit, 192kHz Cirrus Logic SHARC A/D and D/A converters

    • LevelMAX™ peak voltage and RMS power limiters communicate with each other, resulting in smooth and accurate response, better sound

    • True Ethernet backbone – fast, reliable and scalable

    • High common-mode rejection eliminates hum and RFI on input cables

    • 6th-generation patented Class-I (BCA®) circuitry couples power efficiently to the load and provides low AC current draw

    Versatility

    • Global Power Supply; universal AC input accepts100-240VAC, 50/60Hz (±15%)

    • Front-panel USB connector transfers presets to/from a USB drive to the amp’s DSP

    • New software interface based on customer feedback manages presets, provides easier system-level changes, and includes a configuration wizard

    • The only product available with analog, AES/EBU, CobraNet®, HiQnet™and Ethernet connectivity

    • User -definable front panel security feature

    • The only tour sound amplifier that provides inputs routable to any output (analog, AES, or CobraNet)

    Power

    • Professional-grade connectors for all inputs and outputs

    • Full power-supply voltage is always available, allowing instantaneous power on demand

    • Quality-graded components let you safely drive the amplifier harder

    • More total capacitance provides tremendous energy reserves for power bursts

    • 200Vrms peak output voltage provides clean transient peaks

    Specifications

    Channels2
    Sensitivity1.4Vrms to 7.75Vrms
    Signal to Noise Ratio>112dB
    THD<0.1%
    Intermodulation Distortion<0.2%
    Frequency Response±0.25dB
    Crosstalk>80dB
    Common Mode Rejection> 70dB typical
    Power Connector20A IEC
    Dimension (HxWxD)89mm x 483mm x 411mm
    3.5in x 19in x 16.2in
    Shipping Weight16.3kg (36lbs)
    Net Weight12.7kg (28lbs)
Technical specification
  • Unique ref.crown-i-tech-5000hd
  • Product familyAmplifiers
  • Product groupI-Tech HD Series
  • TypeObject (single object)
  • Date of publishing2022-01-27
  • Edition number1
  • Height (inches)3.5
  • Width (inches)19
  • Depth (inches)16.2
Related
  • Weight Net (Lbs)28
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationElectrical Element
  • ETIM CodeEC000117
  • ETIM NameHiFi Amplifier
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_60_75_08_02
  • Uniclass 2015 DescriptionAudio amplifiers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 23 11
  • OmniClass TitleStereo Amplifiers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit