Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/c206a656-a7a3-4da8-92f5-3805d60c2841
Home
Categories
Kitchen
Other Appliances
Cylinda washing machine FT 372
Available in United States
Cylinda
Follow
Cylinda washing machine FT 372
4.2
(10 reviews)
FT 372 is an easily maintained and spacious washing machine with a high washing capacity of 7 kg which meets the needs of an average-sized family.
Download
Technical specification
Technical specification
Unique ref.
9203154
Product family
Laundry
Product group
washing machine
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
840
Width (mm)
598
Depth (mm)
540
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/3981
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Tv%C3%A4ttmaskiner/Tv%C3%A4ttmaskin%20FT%20372.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/3981
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
71
Classification
Classification
BIMobject Category
Kitchen - Other Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
Continental Laundry Solutions
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry Solutions
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry Solutions
LG Titan Pro Commercial Washer
5.0
(
6
)
Download
SEPS2BIM
M1830 - Printer, Label, Pharmacy
3.7
(
9
)
Download