Publish your products
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
SEPS2BIM

M1801 - Computer, Microprocessing, w/Flat Panel Monitor

3.2 out of 5 stars3.2(57 reviews)
Desk top microprocessing computer. The unit shall consist of a central processing mini tower, flat panel monitor, keyboard, mouse and speakers. The system shall have the following minimum characteristics: a 2.8 GHz Pentium processor; 512 MB memory; 80GB hard drive; 32/48x CD-ROMDVD combo; 1.44MB network interface card; video 32 MB NVIDIA; a 18 inch flat panel monitor. The computer is used throughout the facility to input, manipulate and retrieve information.
Technical specification
  • Unique ref.M1801
  • Product familyComputer
  • Product groupMicroprocessing
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number2
  • Height (mm)580
  • Width (mm)530
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_75_75_15_21
  • Uniclass 2015 DescriptionDesktop computers
  • CSI MasterFormat 2014 Code11 28 13
  • CSI MasterFormat 2014 TitleComputers
  • OmniClass Number23-37 13 21
  • OmniClass TitleComputer Monitors
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit