Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/fceca9ef-f924-4c77-a7dc-14a70592e81a
Home
Categories
Kitchen
Other Appliances
Cylinda washing machine FT 386
Available in United States
Cylinda
Follow
Cylinda washing machine FT 386
FT 386 is an extra roomy washer with a high load capacity to as much as 8 kg. It has a clear display that shows remaining washing time and a child locked panel.
Download
Technical specification
Technical specification
Unique ref.
9203158
Product family
Laundry
Product group
washing machine
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
840
Width (mm)
598
Depth (mm)
600
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/3977
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Tv%C3%A4ttmaskiner/Tv%C3%A4ttmaskin%20FT%20386.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/3977
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
75
Classification
Classification
BIMobject Category
Kitchen - Other Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
Continental Laundry Solutions
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry Solutions
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry Solutions
LG Titan Pro Commercial Washer
5.0
(
6
)
Download
SEPS2BIM
M1830 - Printer, Label, Pharmacy
3.7
(
9
)
Download