Set your location and language to prioritise localised information. Continue
ALM/ALP
Dab Pumps

ALM/ALP

Hot or cold water circulation pump with in-line ports, suitable for installation directly on the pipework of civil and industrial heating, air conditioning, refrigeration, and sanitary water systems.

Operating range: from 0,6 to 8,4 m3/h with head up to 21 metres.

Working pressure: 10 bar (1000 kPa).

Maximum ambient temperature: +40 °C.

Liquid temperature range: from -15 °C to +120 °C.

Specification
  • APPLICATIONS

    Hot or cold water circulation pump with in-line ports, suitable for installation directly on the pipework of civil and industrial heating, air conditioning, refrigeration, and sanitary water systems.

    CONSTRUCTION FEATURES OF THE PUMP

    Cast iron pump body and motor support for ALM 500 and ALP 2000, bronze for ALM 200 and ALP 800.

    1” 1/2 M-GAS suction and delivery ports for ALM 200 and ALP 800, and 2” M-GAS for ALM 500 and ALP 2000. Technopolymer impeller.

    Carbon/ceramic mechanical seal.

    CONSTRUCTION FEATURES OF THE MOTOR

    External ventilation cooling, closed, asynchronous type, with four poles for the ALM version, and two poles for the ALP version.

    Rotor running on permanently lubricated ball bearings, oversized to ensure low noise and durability.

    Standard built-in thermo-amperometric protection. Capacitor permanently fitted on single phase versions.

    For the protection of the three-phase motor, we recommend the use of remote overload cut-outs, in compliance with current local regulations.

    Construction according to CEI 2-3.

    Protection class: IP 55

    Insulation class: F

    Standard voltage: 

    • single-phase 220-240 V, 50 Hz
    • three-phase 230/400 V, 50 Hz
Technical specification
  • Unique ref.ALM-ALP
  • Product familyIn Line Pumps
  • Product groupIn Line Pumps
  • TypeObject (single object)
  • Date of publishing2022-01-11
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryPlastic
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationPipe Fitting
  • UNSPSC nameCirculating pumps
  • UNSPSC code40151504
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • CSI MasterFormat 2014 Code22 35 23
  • CSI MasterFormat 2014 TitleCirculating, Domestic Water Heat Exchangers
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Similar products

4.3 out of 5 stars 4.3 (12)
4.8 out of 5 stars 4.8 (8)
4.4 out of 5 stars 4.4 (9)
3.0 out of 5 stars 3.0 (6)
4.6 out of 5 stars 4.6 (7)