Publish your products
K SINGLE IMPELLER
K SINGLE IMPELLER
    Dab Pumps

    K SINGLE IMPELLER

    4.4 out of 5 stars4.4(19 reviews)

    Single-impeller centrifugal pump suitable for domestic, civil, industrial and agricultural systems, and for decanting, mixing and irrigation uses.

    Operating range: from 1,8 to 96 m3/h, with head up to 62 metres.

    Maximum operating pressure: K 20/41, K 30/70, K 30/100, K 36/100, K 12/200, K 14/400 : 6 bar (600 kPa), K 36/200, K 40/200, K 55/200, K 11/500, K 18/500, K 28/500 : 8 bar (800 kPa), K 40/400, K 50/400, K 30/800, K 40/800, K 50/800, K 20/1200, K 25/1200, K 35/1200 : 10 bar (1000 kPa)

    Installation: horizontal or vertical position, provided that the motor is always above the pump.

    Liquid temperature range: K 20/41, K 30/70, K 30/100, K 36/100, K 12/200, K 36/200, K 40/200 : from -10 °C to +50 °C.
    Remainder of the range: from -15 °C to +110 °C.

    Specification
    • APPLICATIONS

      Single-impeller centrifugal pump suitable for domestic, civil, industrial and agricultural systems, and for decanting, mixing and irrigation uses.

      CONSTRUCTION FEATURES OF THE PUMP

      Pump body and motor support in cast iron.

      Technopolymer or cast iron impeller, as per the TECHNICAL DATA table.

      Carbon/ceramic mechanical seal.

      CONSTRUCTION FEATURES OF THE MOTOR

      Closed asynchronous type, external ventilation cooling.

      Rotor running on ball bearings, oversized to ensure low noise and durability.

      Standard built-in thermo-amperometric protection. Capacitor permanently fitted on single phase versions.

      For the protection of the three-phase motor, we recommend the use of remote overload cut-outs, in compliance with current local regulations.

      Construction according to CEI 2-3.

      IE2 motors as standard, from 0,75 kW to 5,5 kW - IE3 ≥ 7,5 kW

    Technical specification
    • Unique ref.K-SINGLE-IMPELLER
    • Product familyCentrifugal Pumps
    • Product groupCentrifugal Pumps
    • TypeObject (single object)
    • Date of publishing2021-12-29
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • IFC classificationPipe Fitting
    • UNSPSC nameCentrifugal pumps
    • UNSPSC code40151503
    • Uniclass 2015 CodePr_65_53_86_12
    • Uniclass 2015 DescriptionCentrifugal pumps
    • OmniClass Number23-27 17 13
    • OmniClass TitleCentrifugal Pumps
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Similar products

    4.7 out of 5 stars 4.7 (6)
    4.6 out of 5 stars 4.6 (25)
    3.4 out of 5 stars 3.4 (10)