We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Ceiling mounted duct type (FXMQ-MA)

Unique ref.: FXMQ-MA
Brand: Daikin Europe
Product family: VRV Indoor
Product group: Indoor Unit
Date of publishing: 2015-06-18
Edition number: 2
Type: Object (single object)
Discretely concealed in the ceiling: only the suction and discharge grilles are visible
High external static pressure up to 270Pa facilitates using flexible ducts of varying lengths
Large capacity unit: up to 31.5 kW heating capacity


Material main: Metal
Material secondary: Plastic
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved