Publish your products
Danze D201144 Sirius Single Handle Bathroom Faucet
Danze

Danze D201144 Sirius Single Handle Bathroom Faucet

  • Flow Rate: 1.2gpm (4.5L/min) Max Flow Rate @ 60 psi
  • Spray Function: Features a Natural Ribbon Water Stream
  • Spout Height & Reach: 13" (330mm) Spout Height & 5 1/2" (140mm) Spout Reach
  • Cartridge Type: Durable Ceramic Disc Valve for Drip-Free Performance
  • Spout Swivel: 360° Swivel Spout
  • Drain: Includes Metal grid strainer drain with cover for vessels with or without overflow
  • Warranty: Danze products are covered by our manufacturer's lifetime limited warranty for manufacturing defects

As Featured on Amazon.com

Specification
    • Mounting: Single Hole Installation
    • Deck Plate: Optional Deck Plate, DA607568, Sold Separately
    • Height: 13" (330 mm)
    • Width: 5" (127mm)
    • Depth: 6 5/8" (169mm)
    • Connection Type: 9/18"-24UNEF 3/8" compression connection
    • Maximum Deck Thickness: 2 1/2" (63mm)
Technical specification
  • Unique ref.Danze-D201144-Sirius-Single-Handle-Bathroom-Faucet
  • Product familyFaucet
  • Product groupBathroom
  • TypeDocumentation (information only)
  • Date of publishing2019-02-21
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit