Publish your products
dassoXTR Epic Cognac RainClad Siding 1x6  Shiplap Fused Bamboo
dassoXTR Epic Cognac RainClad Siding 1x6  Shiplap Fused Bamboo
dassoXTR Epic Cognac RainClad Siding 1x6  Shiplap Fused Bamboo
dassoXTR Epic Cognac RainClad Siding 1x6  Shiplap Fused Bamboo
dassoXTR Epic Cognac RainClad Siding 1x6  Shiplap Fused Bamboo
dassoXTR Epic Cognac RainClad Siding 1x6  Shiplap Fused Bamboo

    dassoXTR Epic Cognac RainClad Siding 1x6 Shiplap Fused Bamboo

    dassoXTR Fused Bamboo RainClad® Shiplap Siding is the great choice for residential or commercial RainClad®, where it ages naturally like wood. Most often our siding act as ornate, accent or center piece of the building but in others it is a great replacement for the tropical siding planks (Ipe, Cumaru, Redwood or Cedar). Our RainClad® Siding comes in 2 different colors - Classic Espresso and Epic Cognac. However, the color choices are unlimited where Epic Cognac with its neutral color can be stained to multiple colors. Fused Bamboo® will takes most brands of stains and pigments with coatings ranging from exterior wood oil to multi-colors wood paints. Our siding is Class A fire-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC and no leaching. In terms of plank width, you have the option of nominal size 1”x6” Shiplap Plank (XXX-SID18-137TG-PP) or 1”x7” Shiplap Plank (XXX-SID18-178TG-PP) shiplap planks. Our siding planks are 6 feet long with a shiplap profile on the long side and T&G End-match on the end for an endless joint instalation. When installed with the designed fastener, either sheathing or batten, the fastener will allow the planks to overlap on top of the other planks for a clean elegant look. Installation time and product wastage is reduced by 50% compared to traditional wood plank installation. The wider 7” plank gives a luxurious appearance with less seams or joints. It also reduces the usage of installation accessories and workload thus cutting down installation cost. Installation is simplified with the designed fasteners and the planks can be installed horizontally or vertically. Use Drip Cap at the base and select appropriate aluminum trim pieces for corners, tops or joins. Our lumber can be routed to your trim pieces as well depending on your choice of looks. It is a RainClad® Siding that buffers the heat from traveling into your home from direct contact.
    Specification
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Thickness (fraction): 3/4-"
      Width (fraction): 5-3/8"
      Face coverage (inch): 5"
      Space between board faces when set in clips: Fascia 5" (127mm) include 1/4" Reveal (7mm)
      Length/Length Range: 6.0'
      Lineal Feet Per Bundle: 18.00
      Installation: Hung on clips which are mounted on-panel or to studs/batten. Use marine-grade stainless steel fasteners designed for fastening to the panel/batten (wood or metal screws to wood or metal).
      Finishes: Pre-primed - with Natural Oil

      Keywords: cladding, waterproof siding, clad, exterior cladding, commercial cladding, commercial siding

    Technical specification
    • Unique ref.EPC-SID18-137TG-PP-Bamboo-RainClad-Siding-Composite
    • Product familydassoXTR Bamboo Classic Espresso
    • Product groupdassoXTR Fused Bamboo RainClad Siding
    • TypeObject (single object)
    • Date of publishing2020-07-28
    • Edition number1
    • Height (inches)0.71
    • Width (inches)5.39
    • Depth (inches)72
    Related
    • Material mainBamboo
    • Material secondaryComposite
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)11.59
    Classification
    • BIMobject CategoryWalls - Wall finishes
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit