Publish your products
dassoXTR Classic Espresso Shiplap 4" Soffit Shiplap - Fused Bamboo
dassoXTR Classic Espresso Shiplap 4" Soffit Shiplap - Fused Bamboo
dassoXTR Classic Espresso Shiplap 4" Soffit Shiplap - Fused Bamboo
dassoXTR Classic Espresso Shiplap 4" Soffit Shiplap - Fused Bamboo

    dassoXTR Classic Espresso Shiplap 4" Soffit Shiplap - Fused Bamboo

    dassoXTR Fused Bamboo Shiplap is used for soffit, deck skirting, siding and wainscoting. Our shiplap is pre-primed and specifically designed for fast, easy installation. They are suitable for interior and exterior use. The planks are profile to a shiplap very similar to our RainClad Siding. Both our RainClad Siding and Shiplap is often used interchangeablely due to preferance on the width of the planks. dassoXTR Fused Bamboo Shiplap comes in 2 different colors - Classic Espresso and Epic Cognac. However, the color choices are unlimited where Epic Cognac with its neutral color can be stained to multiple colors. Fused Bamboo® will take most brands of stains and pigments with coatings ranging from exterior wood oil to multi-colors wood paints. Our shiplap is made of Class A fire-rated material and is also dimensionally stable, will not warp or buckle, zero VOC and no leaching. dassoXTR shiplap bamboo planks are 1/2"x4''x6' and excellent choice for soffit, deck skirting, siding and wainscoting.
    Specification
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Size: 1/2" X 3-15/16" X 72"
      Construction: Strand
      Face/bottom milling: Smooth faces
      Sq.ft. Per Bundle: 15.75
      Sq.ft. Per Pallet: 787.50
      Lin.ft. per Bundle (Text): 48 Lft per Bundle
      Sq.ft Coverage/Bdl (Text): 15.12 Sq.ft of coverage per Bundle
      Pre-primed : Yes - WOCA oil
      Finishes: Pre-primed - with Natural Oil

      Keywords: cladding, waterproof siding, clad, exterior cladding, commercial cladding, commercial siding

    Technical specification
    • Unique ref.XTR-SOF12-100TG-PP-Bamboo-Soffit-Shiplap-Composite
    • Product familydassoXTR Bamboo Classic Espresso
    • Product groupdassoXTR Fused Bamboo Shiplap
    • TypeObject (single object)
    • Date of publishing2020-07-28
    • Edition number1
    • Height (inches)0.47
    • Width (inches)3.93
    • Depth (inches)72
    Related
    • Material mainBamboo
    • Material secondaryComposite
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)4.57
    Classification
    • BIMobject CategoryWalls - Wall finishes
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit