Publish your products
Momi, Granite sink, 1-bowl with drainer
Deante

Momi, Granite sink, 1-bowl with drainer

The magnetic granite sink is a very ingenious solution. Thanks to the built-in magnets and steel cover, part of the side shelf can be used to increase functionality. It is common knowledge that microorganisms do not grow very quickly in a dry environment, which is why we also offer dedicated additional accessories. For closely fitting you can put cutlery in baskets with an openwork bottom and hang a cloth or kitchen sponge on the handles to drain. The magnetic granite sink is resistant to discoloration, impacts and high temperatures, in accordance with the European standard PN-EN 13310. A neat, 1-bowl sink is a perfect solution in small kitchens and studio apartments with a kitchenette.
Specification
  • SINK
    Finish:  metallic grey
    Surface type:  matte
    Material:  granite
    Installation method:  under mounted, inset
    Number of bowls:  1
    Minimum cabinet width [mm]:  600
    Length [mm]:  820
    Width [mm]:  500
    Height [mm]:  229
    Bowl depth [mm]:  200
    Cut-out Length [mm]:  800
    Cut-out Width [mm]:  480
    Reversible:  Yes
    Equipped with accessories:  Yes
    Overflow spot:  in a bowl
    Drain diameter:  3.5''
    Number of holes:  0
    Number of pre-drilled holes:  5
    Antibacterial:  Yes
    Hydrophobicity:  Yes
    Additional features:  drain cover included
    SINK WASTE KIT
    Finish:  steel
    Sink material:  granite
    Sink installation method:  flush, under mounted, inset, farmhouse
    Number of sink bowls:  1
    Overflow type:  round with a cap, rectangular with a cap
    Overflow spot:  in a bowl
    Drain diameter:  3.5''
    Plug type:  automatic, with a button
    Low siphon/ Space saver:  Yes
    possibility to connect a dishwasher/ washing machine:  Yes

Technical specification
  • Unique ref.ZKM_S11B
  • Product familyKitchen
  • Product groupSinks
  • Date of publishing2024-10-17
  • Edition number1
Related
  • Material mainComposite
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City