This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Zorba 1-bowl sink with drainer 760x440x150

Unique ref.: zqz_7113_2113_1113_a113_s113
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 760
Height (mm): 150
Depth (mm): 440
Date of publishing: 2018-11-13
Edition number: 1
Type: Object (single object)
Download (10)
  • Length 760 mm
  • Width 440 mm
  • Bowl depth 150 mm
  • For cabinet 500 mm
  • Outflow 3,5"
  • Sink model 1 bowl
  • Pop-up waste Yes


Available colours:

  •  1113  champagne
  • 2113  graphite
  • A113  alabaster
  • S113  grey
  • 7113  sand

  • Length 760 mm
  • Width 440 mm
  • Bowl depth 150 mm
  • For cabinet 500 mm
  • Outflow 3,5"
  • Sink model 1 bowl
  • Pop-up waste Yes


Material main: Composite
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Kitchen - Sinks
IFC classification: Sanitary Terminal
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7232
Uniclass 1.4 Description: Sinks for kitchens, bars
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96_45
Uniclass 2015 Description: Kitchen sinks
NBS Reference Code: 31-79
NBS Reference Description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16.16
CSI MasterFormat 2014 Title: Residential Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 760 mm
Name Zorba 1-bowl sink with drainer 760x440x150
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Name Zorba 1-bowl sink with drainer 760x440x150

BIMobject®