Publish your products
Air Kit 4
Air Kit 4
Air Kit 4
    Dero

    Air Kit 4

    Our latest Air Kits™ are the most rugged public bike pumps yet. They feature upgraded high-wear parts made from anodized aluminum and stainless steel and our durable Dero Metal Head™ that accommodates both Presta and Schrader valves. Galvanized protective plates keep the pump finish attractive and prevent scratches when the pump head is not in use. All internal components are available separately and are easy to service.

    The Air Kit™ 4 includes an integrated wheel holder and PSI pressure gauge.

    Specification
    • Materials:

      • Main Body: 6” x 1/8” tube
      • Top: 1/8” aluminum
      • Manual air pump: Dero made, max 100psi
      • Foot: 1/4” steel

      Finishes: Hot dipped galvanized, powder coat or stainless steel

    Technical specification
    • Unique ref.Air-Kit-4
    • Product familyBicycle Racks
    • Product groupBike Repair
    • TypeObject (single object)
    • Date of publishing2014-04-01
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryHot-dip Galvanized
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationAir Terminal
    • UNSPSC namePumps
    • UNSPSC code401515

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.1 out of 5 stars 4.1 (9)
    4.5 out of 5 stars 4.5 (6)
    3.7 out of 5 stars 3.7 (6)