Publish your products
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
Hipped 1600
    Designtak

    Hipped 1600

    Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of sheet metal built on a sturdy aluminum frame. This model also has recessed spotlights in the ceiling. Småland craft with a timeless design suitable for all building types. Available in six different colors, all with ceiling in white lacquered aluminum sheet. In width: 1600 mm, 2100 mm and 2600 mm ADVANTAGES Integrated gutter with drainage to the right or left. Optional spotlights. One of the most maintenance-free entrance roofs of sheet metal. Craft-built. Follows the building standards and the CE marking according EN1090-3
    Specification
    • Width (mm): 1600
      Depth (mm): 955 / 1155
      Color: Black, Silver Metallic, Dark Gray, Warm white, Graphite grey, Dark brown

      Dark Silver Metallic, Dark Red, Maroon, Grey, Rheinzink.
      Guarantee: five years
      Height (mm): 350
      Materials: plate / aluminum frame
      Optional spotlights: 2 pcs

    Technical specification
    • Unique ref.Hipped1600
    • Product familyStandard
    • Product groupHipped
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    • Height (mm)350
    • Width (mm)1600
    • Depth (mm)950
    Related
    • Material mainSheet metal
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • OmniClass Number23-13 35 25 11
    • OmniClass TitlePrefabricated Shell Roofs

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit