Publish your products
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing
Tuscany Aluminum Deck Railing

    Tuscany Aluminum Deck Railing

    Beauty meets strength. Elegance meets distinction. Masterpiece meets innovative engineering. Westbury® Aluminum Deck Railing was designed with these essential elements in mind. With a variety of designs, colors, and textures, you decide what fits you. Whether you add railing to the front of your home or to the deck in the back, you will have turned your home into a very welcoming retreat. Tuscany features classic 2-rail designs. These designs are accented with a stylish top rail and ¾" balusters along with a variety of satin, textured, and multi-color finishes and a lifetime limited warranty. Tuscany Railing is available with either square (C10) or round (C101) balusters.
    Specification
    • Railing Heights36” and 42”
      Railing Lengths4', 5’, 6’, 7’, and 8’
      Stair Rail Lengths4', 5’, 6’, 7’, and 8’
      Post Dimensions2" Residential Post (.090" Wall)
      2" Heavy Duty Post (.093" Wall)
      2 1/2" Residential Post (.125 Wall)
      2 1/2" Power Post (.125" Wall)
      3" Residential Post (.095 Wall)
      4" Smooth Post (.125" Wall)
      4" Deco Post (.090" Wall)
      6" Deco Post (.090" Wall)
      Post Applications for Straight Sections36" T Straight Railing sections require a 37" T post or a 36" T Crossover post.
      42" T Straight Railing sections require a 43" T post or a 42" T Crossover post
      Post Applications for Stair Sections36" T Stair Railing sections require a 47" T post.
      42" T Stair Railing sections require a 53" T post. If the crossover feature is utilized the optional Crossover Adapter is required
      BalusterSquare Baluster (C10) - ¾” x ¾” x .045” wall
      Round Baluster (C101) – ¾” x .050” wall
      Baluster SpacingStraight Section 3.875”
      Stair Section 3.625”
      Stylish Top Rail1 3/4” w (.090”) x 1 3/8” t (.085”)
      Bottom Rail1 3/4” w (.090”) x 1 1/4” t (.120”)
      WarrantyDSI Aluminum Lifetime Limited Warranty
    Technical specification
    • Unique ref.tuscany-railing
    • Product familyRailing
    • Product groupAluminum Railing
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit